Alternate Catalog No. : 756ETP-M0320-DRGA-S
Catalog No. : 756ETPM0320DRGAS
Description: 35KV 600A WINDOW OP KIT
UPC: 75114321754
35kV, 600 Amp, Deadbreak Window Op Connector Kit with Test Point, includes Insulated Cap, Test and Ground Reducing Tap Plug, 600 Series Elbow Housing, Cable Adapter and Compression Lug, without Cap's Probe. Cable Insulation Diameter 1.370 to 1.630 inches, Universal Aluminum Compression Lug, Conductor Size Stranded/Compressed 450, Solid/Compact 500/550
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Includes Insulated Cap and Sealing Kit |
|
Application |
600 Amps, 35kV |
Specifications
|
Connection |
Compression |
|
Number Of Conductors |
450 STR/COMPR kcmil , 500 to 550 SOL/COMPT kcmil |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
35 kV |
|
Amperage Rating |
600 A |
|
Insulation |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |