Catalog No. : 756ETP-J0240-DRG-S
Description: 35KV 600A WINDOW OP KIT
UPC: 75114429191
600 Amp, 35kV, Deadbreak, Window Op With Test Point, Elbow Tap Plug, Aluminum Compression Lug. Cable Insulation Diameter 0.980 inch to 1.180 inch. Conductor Size AWG, Compressed Stranded 1/0 Compacted Solid 2/0. With Insulated Cap and Cold-Shrinkable Jacket Seal.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Test Point |
|
Application |
600 Amps, 35 kV |
Specifications
|
Connection |
Compression |
|
Conductor Range |
1/0 STR/COMPR AWG , 2/0 SOL/COMPT AWG |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
35 kV |
|
Amperage Rating |
600 A |
|
Insulation |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Cable Insulation Diameter 1.090-1.310 inches |