Catalog No. : 756BLR
Description: 35KV 600A BASIC ELBOW W/TEST PT
UPC: 783786661404
35kV 600 Series Deadbreak Elbow with Test Point Housing Only (with Stud)
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
35kV, 600 Amps |
Specifications
|
Material |
EPDM Rubber |
|
Temperature Rating |
90 C |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
Length to Center of Bushing 13.93 inch, Width 10.16 inch |
Compliance and Certifications
| RoHS | Out of scope of RoHS |