Catalog No. : 755VSL3-N0320-SG3
Description: 35KV VSL3 W-SEALING KIT
UPC: 75114414852
600 Amp, 35kV, 600 Series Deadbreak 3-Way VS-Kit. Cable Insulation Diameter 1.550 inch to 1.780 inch. Aluminum Compression Lug. Conductor Size kcmil, Compressed Stranded 450 /Compacted Solid 500/550. Cold-Shrinkable Seal with Copper Braid and Constant Force Spring
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Application |
35 kV, 600 Amps |
Specifications
|
Connection |
Compression |
|
Conductor Range |
450 STR kcmil to 500/500 CPT kcmil |
|
Material |
Housing EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
35 kV |
|
Amperage Rating |
600 A |
|
Insulation |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |