Catalog No. : 755VSL2-NAC03
Description: 35KV VAULT STRETCHER
UPC: 75114422079
600 Amp, 35kV, 600 Series Deadbreak 2-Way VS-Kit. Cable Insulation Diameter 1.550 inch to 1.780 inch. Tin Plated Aluminum Shear Bolt Connector. Conductor Size kcmil - Compressed, Stranded, Compacted, Solid 350 to 750 kcmil.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
35 kV, 600 Amps |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
350 to 750 kcmil |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
35 kV |
|
Amperage Rating |
600 A |
|
Insulation |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |