Catalog No. : 755VS-L3-K0320-SG1
Description: VAULT STR, L-KIT,3 WAY,600A DB,35KV
UPC: 783786795758
600 Amp, 35kV, 600 Series Deadbreak 3-Way VS-Kit. Cable Insulation Diameter 1.090 inch to 1.310 inch. Aluminum Compression Lug. Conductor Size AWG or kcmil, Compressed Stranded 450 /Compacted Solid 500/550. Cold-Shrinkable Seal with Copper Rod and Crimp Connector.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
35 kV, 600 Amps |
Specifications
|
Material |
Aluminum |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |