Catalog No. : 755TCK-J0240
Description: 35KV KIT THREADED LUG & CABLE ADAP
UPC: 75114289092
35kv, 600 Amp, Deadbreak, Threaded Lug and Cable Adapter Kit, Cable Insulation Diameter 0.980 inch to 1.180 inch. Aluminum Compression Lug. Conductor Size AWG or kcmil, Compressed Stranded 1/0 /Compacted Solid 2/0.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
35 kV, 600 Amps |
Specifications
|
Material |
Aluminum |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Threaded |
Classifications
|
Brand Name |
Elastimold |