Catalog No. : 755LRTP-K0240-DRG
Description: 35kv 600/200A S-OP LB W/TP K0240DRG
UPC: 783786021192
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Test Point. 35kV Reducing Tap Plug. Includes Hex-Broach for Torque Installation. Peroxide-Cured Insulation and Jacket. |
|
Application |
Mates with a 600 Amp elbow interface and provides a 200 Amp load break tap, an access hole thru the bore of the reducing tap plug allows use of a 600AT operating tool to bolt and secure the component to a mating 600 Amp elbow and apparatus bushing. |
Specifications
|
Conductor Range |
1/0 STR/COMPR AWG , 2/0 SOL/COMPT AWG |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
35 kV |
|
Amperage Rating |
600 to 200 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Environmental Conditions |
Fully Submersible |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Cable Insulation Diameter 1.090 inch to 1.310 inch. |
Documents/Support Tools
|
Sales Drawing |