Catalog No. : 755LRTP-H0240-SG3
Description: 35KV 600A STICK OP W-SEALING KIT
UPC: 75114400770
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Sealing Kit - Cold-Shrinkable Seal with Copper Braid and Constant Force Spring. Does not include Insulated Plug. |
|
Application |
600 Amp, 35 kV. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
1/0 STR AWG , 1/0 COMPR AWG , 2/0 SOL AWG , 2/0 COMPT AWG |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
35 kV |
|
Amperage Rating |
600 A |
|
Insulation |
Yes EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |