text.skipToContent text.skipToNavigation

Catalog No. : 755LR-H0250

Description:  35KV 600A DB CONNECTOR

UPC: 75114154192

600 Amp, 35KV, Elbow with Insulated Plug, Cap, Stud, Lug and Cable Adapter, Cable Insulation Diameter 0.850 inch to 1.050 inch. Aluminum Compression Lug. Conductor Size AWG Compressed Stranded 2/0 or Solid 3/0 or mmSquared 70.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical connector assembly

Special Features

100 Percent Peroxide-Cured Construction includes Insulation and Conductive EPDM Materials. Can be Easily Connected or Disconnected Using Standard Hand Tools and Equipment in a De-energized State. Optional Accessories allow Visible External Separation, By-Pass, Isolation, Dead-Ending, Grounding, and Testing as well as Adding Taps, Surge Arrestors, and Fault Current Indicators .

Application

Designed to provide Fully Shielded, Dead-Front Submersible Cable Connections to High-Voltage Apparatus.

Specifications

Conductor Range

2/0 STR/COMPR AWG , 3/0 SOL/COMPT AWG

Material

Housing - EPDM Rubber

Color

Black

Voltage Rating

35 kV

Amperage Rating

600 A

Insulation

Yes, EPDM Rubber

Temperature Rating

-40 to +65 C

Environmental Conditions

Fully Submersible

Classifications

Brand Name

Elastimold

Standard

ANSI/IEEE Standard 386

Dimensions

Size

Cable Insulation Diameter 0.850 inch to 1.050 inch.

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Support/Tools

Click here