Catalog No. : 755LR-H0240
Description: 35KV 600A DB ELBOW WO/TP H0240
UPC: 783786361007
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
100 Percent Peroxide-Cured Construction includes Insulation and Conductive EPDM Materials. Can be Easily Connected or Disconnected Using Standard Hand Tools and Equipment in a De-energized State. Optional Accessories allow Visible External Separation, By-Pass, Isolation, Dead-Ending, Grounding, and Testing as well as Adding Taps, Surge Arrestors, and Fault Current Indicators . |
|
Application |
Designed to provide Fully Shielded, Dead-Front Submersible Cable Connections to High-Voltage Apparatus. |
Specifications
|
Conductor Range |
1/0 STR/COMPR AWG , 2/0 SOL/COMPT AWG |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
35 kV |
|
Amperage Rating |
600 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Environmental Conditions |
Fully Submersible |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Cable Insulation Diameter 0.850 inch to 1.050 inch. |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |