text.skipToContent text.skipToNavigation

Catalog No. : 755LR-G0240-S

Description:  35KV DB ELBOW 600 A W-SEALING

UPC: 75114164634

600 Amp, 35kV, 600 Series Deadbreak Elbow (with Insulated Plug, Cap, Stud, Lug and Cable Adapter). Cable Insulation Diameter 0.760 inch to 0.950 inch. Aluminum Compression Lug. Conductor Size AWG or kcmil, Compressed Stranded 1/0 /Compacted Solid 2/0. 200ECS Cold-Shrinkable Jacket Seal Included.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical connector assembly

Special Features

100 Percent Peroxide-Cured Construction includes Insulation and Conductive EPDM Materials. Can be Easily Connected or Disconnected Using Standard Hand Tools and Equipment in a De-energized State. Optional Accessories allow Visible External Separation, By-Pass, Isolation, Dead-Ending, Grounding, and Testing as well as Adding Taps, Surge Arrestors, and Fault Current Indicators .

Application

Designed to provide Fully Shielded, Dead-Front Submersible Cable Connections to High-Voltage Apparatus.

Specifications

Conductor Range

1/0 STR/COMPR AWG , 2/0 SOL/COMPT AWG

Material

Housing - EPDM Rubber

Color

Black

Voltage Rating

35 kV

Amperage Rating

600 A

Insulation

Yes, EPDM Rubber

Temperature Rating

-40 to +65 C

Environmental Conditions

Fully Submersible

Classifications

Brand Name

Elastimold

Standard

ANSI/IEEE Standard 386

Dimensions

Size

Cable Insulation Diameter 0.760 inch to 0.950 inch.

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Support/Tools

Click here