Alternate Catalog No. : 755LINK-BLRP0380ADRG
Catalog No. : 755LINKBLRP0380ADR
Description: 35KV CAM-OP KIT
UPC: 783786426102
600 Amp, 35KV, Cam-Op Kit, Cable Insulation Diameter 1.725 inch to 1.935 inch. Aluminum Compression Lug. Conductor Size AWG or kcmil, Compressed Stranded 700/750 /Compacted Solid 900.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
400 Amps |
Specifications
|
Material |
Aluminum |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |