Catalog No. : 755L3-K5270-SG3
Description: 35KV DB 600A THREE CONNECTOR W-SEAL
UPC: 75114154871
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Cold-Shrinkable Seal with Copper Braid and Constant Force Spring |
|
Application |
Used to split one line into two on in, out, tap, and using the two insulating plugs as test points allows for capacitive voltage testing |
Specifications
|
Connection |
Compression |
|
Conductor Range |
4/0 STR/COMPR AWG , 250 kcmil |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
35 kV |
|
Amperage Rating |
600 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Environmental Conditions |
Fully Submersible |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
36.13 inch Wide, 13.93 inch from Bottom of T to Center of Plug. |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |