Catalog No. : 755ETP-M0330-SG3
Description: 35KV 600A WINDOW OP-ETP W-SEALING
UPC: 75114403238
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Includes Cold-Shrinkable Seal with Copper Rod and Constant Force Spring |
|
Application |
600 Amps, 35kV |
Specifications
|
Connection |
Compression |
|
Conductor Range |
500 STR/COMPR kcmil , 600 SOL/COMPT kcmil |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
35 kV |
|
Amperage Rating |
600 A |
|
Insulation |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |