Catalog No. : 755DLR-P0380
Description: CABLE ACCESSORIES 600A 35KV
UPC: 783786073559
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Fully Shielded, Fully Submersible. Comes with Insulated Plug, Cap, Stud, Lug and Cable Adapter |
Specifications
|
Connection |
Compression |
|
Conductor Range |
700 to 750 kcmil , 900 kcmil |
|
Material |
Aluminum Lug, EPDM Rubber Body |
|
Color |
Black |
|
Voltage Rating |
35 kV |
|
Amperage Rating |
600 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Environmental Conditions |
All Weather Conditions |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
T-Body 12.23 inch wide. 14.30 inch from bottom of T-Body to center of Bushing Interface entrance. |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |