Catalog No. : 755CK-Q0440-S
Description: 35KV 600A CABLE ADPT/LUG Q0440-S
UPC: 75114332101
35kV, 600 Amps, Vault Stretcher Size Sensitive Kit. Cable Adapter and Aluminum Lug with Cold Shrinkable Jacket Seal. Cable Insulation Diameter Range 1.900 to 2.120 inch, Conductor Size 1000 Compact/Solid.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Cold-Shrinkable Jacket Seal |
|
Application |
Deadbreak, 600 Amp, 35kV |
Specifications
|
Material |
EPDM Cable Adapter |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE 386 |
Dimensions
|
Size |
Conductor Size kcmil Compressed/Stranded 1250. |