Catalog No. : 755CK-Q0440
Description: 35KV 600A CABLE ADPT/LUG Q0440
UPC: 783786030439
600 Amp, 35KV, Cam-Op, Size Senstive Kit, Cable Adapter and Lug. Cable Insulation Diameter 1.900 inch to 2.120 inch. Aluminum Compression Lug. Conductor Size AWG or kcmil, Compressed Stranded 1250.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
Deadbreak, 600 Amp, 35kV |
Specifications
|
Material |
EPDM Cable Adapter |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE 386 |
Dimensions
|
Size |
Conductor Size kcmil Compressed/Stranded 1250. |