Catalog No. : 755CK-N0380-S
Description: 35KV 600A CABLE ADPT/LUG N0380-S
UPC: 75114332095
35kV, 600 Amps, Vault Stretcher Size Sensitive Kit. Cable Adapter and Aluminum Lug with Cold Shrinkable Jacket Seal. Cable Insulation Diameter Range 1.515 to 1.780 inch, Conductor Size 750 Compressed/Stranded.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Cold-Shrinkable Jacket Seal |
|
Application |
Deadbreak, 600 Amp, 35kV |
Specifications
|
Material |
EPDM Cable Adapter |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE 386 |
Dimensions
|
Size |
Conductor Size kcmil Compressed/Stranded 700 or 750 Compact/Solid 900. |