Catalog No. : 755CK-M0320
Description: 35KV 600A CABLE ADPT/LUG M0320
UPC: 783786505913
600 Amp, 35KV, Cam-Op, Size Sensitive Kit, 600 Series, 35kV, Elbow and Vault Stretcher Size Senstive Kit, Cable Adapter and Lug. Cable Insulation Diameter 1.370 inch to 1.630 inch. Aluminum Compression Lug. Conductor Size AWG or kcmil, Compressed Stranded 450 /Compacted Solid 500/550.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
Deadbreak, 600 Amp, 35kV |
Specifications
|
Material |
EPDM Cable Adapter |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE 386 |
Dimensions
|
Size |
Conductor kcmil Compressed/Stranded 450 or Compact/Solid 500/550. |