Catalog No. : 755CK-M0300
Description: 35KV 600A CABLE ADPT/LUG M0300
UPC: 783786636174
600 Amp, 35KV, Cam-Op, Size Sensitive Kit, 600 Amp, 35KV, Elbow and Vault Stretcher Size Sensitive kit with Cable Adapter and Lug, Cable Insulation Diameter 1.370 inch to 1.630 inch. Aluminum Compression Lug. Conductor Size AWG or kcmil, Compressed Stranded 350 /Compacted Solid 400 /mmSquared Compact 185.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
Deadbreak, 600 Amp, 35kV |
Specifications
|
Material |
EPDM Cable Adapter |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE 386 |
Dimensions
|
Size |
Conductor Size kcmil Compressed/Stranded 350 or Compact/Solid 400 |