Catalog No. : 755CK-L0320
Description: 35KV 600A CABLE ADPT/LUG L0320
UPC: 783786264742
600 Amp, 35KV, Cam-Op, Size Sensitive Kit, (Cable Adapter and Lug), Cable Insulation Diameter 1.180 inch to 1.465 inch. Aluminum Compression Lug. Conductor Size AWG or kcmil, Compressed Stranded 450 /Compacted Solid 500/550.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
Deadbreak, 600 Amp, 35kV |
Specifications
|
Material |
EPDM Cable Adapter |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE 386 |
Dimensions
|
Size |
Conductor kcmil Compressed/Stranded 450 or Compact/Solid 500/550. |