Catalog No. : 755CK-L0300-S
Description: 35KV 600A CABLE ADPT/LUG L0300-S
UPC: 75114332088
35kV, 600 Amps, Vault Stretcher Size Sensitive Kit. Cable Adapter and Aluminum Lug with Cold Shrinkable Jacket Seal. Cable Insulation Diameter Range 1.180 to 1.465 inch, Conductor Size 350 Compressed/Stranded.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Cold-Shrinkable Jacket Seal |
|
Application |
Deadbreak, 600 Amp, 35kV |
Specifications
|
Material |
EPDM Cable Adapter |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE 386 |
Dimensions
|
Size |
Conductor Size kcmil Compressed/Stranded 350 or Compact/Solid 400 |