Catalog No. : 755CK-J0260
Description: 35KV 600A DB CABLE SIZING PACKAGE
UPC: 75114371407
600 Amp, 35KV, Cam-Op, Size Sensitive Kit, Cable Adapter and Lug. Cable Insulation Diameter 0.980 inch to 1.180 inch. Aluminum Compression Lug. Conductor Size AWG Compressed Stranded 3/0 or Compacted Solid 4/0.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
Specifications
|
Connection |
Compression |
|
Conductor Range |
3/0 STR/COMPR AWG , 4/0 SOL/COMPT AWG |
|
Material |
Housing - EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
35 kV |
|
Amperage Rating |
600 A |
|
Insulation |
Yes, EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Environmental Conditions |
All Weather Conditions |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
T-Body Width 10.16 inch, T-Body Length Bottom to Centerline 13.93 inch |