Catalog No. : 755CA-H
Description: 35KV 600A CABLE ADAPTER H .85-1.05
UPC: 783786652174
35kV 600 Series Deadbreak Cable Size Adapter, Cable Insulation Diameter 0.850 inch to 1.050 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Fits Cable Insulation Diameter 0.850 inch to 1.050 inch. |
|
Application |
35kV 600 Amps Deadbreak Interface between Cable and Elastimold Accessories and provide Electrical Stress Relief |
Specifications
|
Material |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Slide-On |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
7.00 inch Length |
Documents/Support Tools
|
Sales Drawing |