Catalog No. : 755BLR-CS1634
Description: ELBOW 600A 35KV
UPC: 783786070794
35kV 600 Series Deadbreak Elbow with Test Point Housing Only (with Stud), Factory lubricated receptacle interface and cable entrance of elbow or bushings extender.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
Specifications
|
Material |
EPDM Rubber |
|
Voltage Rating |
35 kV |
|
Amperage Rating |
600 A |
|
Insulation |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |