Catalog No. : 755BLR
Description: 35KV DEADBREAK ELB HOUSING
UPC: 783786667123
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Fully rated 35kV, 600 Amp Deadbreak Elbow. Fully shielded, fully submersible molded rubber housing. 100 percent peroxide-cured construction includes insulation and conductive EPDM materials. Can be easily connected or disconnected using standard hand tools and equipment in a de-energized state. Optional accessories allow visible external separation, by-pass, isolation, dead-ending, grounding, and testing as well as adding taps, surge arrestors, and fault current indicators. |
|
Application |
The Elastimold 755BLR deadbreak elbow housings are a component of the Elastimold 600 Amp elbow product line. |
Specifications
|
Material |
EPDM Rubber |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
3.83 inch (97.3 mm) Diameter of Cable Entrance, 10.16 inch (258.1 mm) Width of T Body, 13.93 (353.7 mm) Centerline to Bushing Interface. |
Compliance and Certifications
| RoHS | Out of scope of RoHS |