Catalog No. : 755BL2-M0300-S
Description: L-KIT,2 WAY,600A DB,35KV
UPC: 783786418510
600 Amp, DeadBreak, 35KV, 2-Way L-Kit, Cable Insulation Diameter 1.370 inch to 1.630 inch. Aluminum Compression Lug. Conductor Size AWG or kcmil, Compressed Stranded 350 /Compacted Solid 400 /mmSquared Compact 185. Cold-Shrinkable Jacket Seal Included.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
35 kV |
Specifications
|
Material |
Aluminum |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |