Catalog No. : 755BL2-K0250-S
Description: L-KIT,2 WAY,600A DB,35KV
UPC: 783786418503
600 Amp, DeadBreak, 35KV, 2-Way L-Kit, Cable Insulation Diameter 1.090 inch to 1.310 inch. Aluminum Compression Lug. Conductor Size AWG Compressed Stranded 2/0 /Solid 3/0 /mmSquared 67.43. Cold-Shrinkable Jacket Seal Included.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
35 kV |
Specifications
|
Material |
Aluminum |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Compression |
Classifications
|
Brand Name |
Elastimold |