Catalog No. : 755BEA2
Description: STICK-OP BUSHING ADAPTER, 35KV
UPC: 75114389235
35kV, 600/200 Amps Stick Op Loadbreak Bushing Adapter. 3.2 inch diameter x 15 inch long. Includes Bushing Adapter, Lubricant and Installation Instructions. 600AT Assembly Tool required for operation and/or installation of Stick-Op device. ANSI/IEEE Standard 386.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
35kV, 600/200 Amps |
Specifications
|
Material |
EPDM Rubber |
|
Temperature Rating |
90 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386. |
Dimensions
|
Size |
3.2 inch diameter x 15 inch long. |