Catalog No. : 755BE
Description: 35KV600A DEADBRK BUSHING EXTEND
UPC: 783786645886
35kV 600 Series Deadbreak Bushing Extender - Length 10.27 inch x 3.17 inch Diameter. (with Stud - Length 2.28 inch 5/8-11 UNC-2A Thread).
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
35kV, 600 Amps |
Specifications
|
Material |
EPDM Rubber |
|
Temperature Rating |
90 C |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
Length 10.27 inch x 3.17 inch Diameter |
Compliance and Certifications
| RoHS | Out of scope of RoHS |