text.skipToContent text.skipToNavigation

Catalog No. : 7528-78

Description:  200A,NLT,3P4W,AT,600VAC,SC

UPC: 708917176626

SC Aluminum and Steel Male Power Inlet - Rating 60A, 3 Pole 4 Wire, 250V
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll