Catalog No. : 7526A10G03
Description: PPM, 300/520Y, ACCY: 0.3Y
UPC:
Descriptors
|
Category |
ANSI Voltage Transformers |
Specifications
|
Application |
INDOOR/OUTDOOR |
|
Product Line |
TPR |
|
BIL (kV) |
10 kV |
|
Connection Type |
LINE-LINE |
|
Frequency (Hertz) |
60 Hz |
|
Conduit Box |
NO |
|
Metering Accuracy (only one) |
0.3Y |
|
Nominal System Voltage (kV) |
0.60 kV |
|
Primary Fuses |
None |
|
Primary voltage (Rated Voltage) (V) |
300/520Y |
|
Primary voltage (System Voltage) (V) |
520Y |
|
Type |
PPM |
|
Secondary voltages (V) |
120 V |
|
Ratio |
2.5:1 |
|
RVF |
NONE |
|
Thermal Rating |
500 |
Classifications
|
UL |
Yes |