Catalog No. : 7526A05G04
Description: POTENTIAL TRANSFORMER
UPC:
PPD, INDOOR / OUTDOOR application, 10 kV BIL, Nominal system voltage: 0.6 kV, Connection type: LINE-LINE, Primary voltage: 480 Volts, Secondary voltage: 120, Metering accuracy: 0.6W, RVF: , Thermal rating: 150, Frequency: 60
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
ANSI Voltage Transformers |
Specifications
|
Application |
INDOOR/OUTDOOR |
|
Product Line |
TPR |
|
BIL (kV) |
10 kV |
|
Connection Type |
LINE-LINE |
|
Frequency (Hertz) |
60 Hz |
|
Conduit Box |
NO |
|
Metering Accuracy (only one) |
0.6W, 1.2X |
|
Nominal System Voltage (kV) |
0.60 kV |
|
Primary Fuses |
None |
|
Primary voltage (Rated Voltage) (V) |
480/0 |
|
Type |
PPD |
|
Secondary voltages (V) |
120 V |
|
Ratio |
4:1 |
|
RVF |
NONE |
|
Thermal Rating |
150 |
Classifications
|
UL |
Yes |