Catalog No. : 7525A67G02
Description: VIZ-75 35:1 L-L
UPC:
Descriptors
|
Category |
ANSI Voltage Transformers |
Specifications
|
Application |
INDOOR |
|
Product Line |
URETHANE |
|
BIL (kV) |
75 kV |
|
Connection Type |
LINE-LINE |
|
Frequency (Hertz) |
60 Hz |
|
Conduit Box |
NO |
|
Metering Accuracy (only one) |
0.3Z |
|
Nominal System Voltage (kV) |
8.7 kV |
|
Primary Fuses |
Two fuses |
|
Primary voltage (Rated Voltage) (V) |
4200/7280Y |
|
Primary voltage (System Voltage) (V) |
7280Y |
|
Type |
VIZ-75 |
|
Secondary voltages (V) |
120 V |
|
Ratio |
35:1 |
|
RVF |
1.1 |
|
Thermal Rating |
1500 |
Classifications
|
UL |
Yes |