text.skipToContent text.skipToNavigation

Catalog No. : 7525A65G29

Description:  VIZ-11 66.4:1 L-G

UPC:

VIZ-11 66.4:1 /110KV/15KV
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

ANSI Voltage Transformers

Specifications

Application

INDOOR

Product Line

URETHANE

BIL (kV)

110 kV

Connection Type

LINE-GROUND

Frequency (Hertz)

60 Hz

Conduit Box

NO

Metering Accuracy (only one)

0.3Z

Nominal System Voltage (kV)

15 kV

Primary Fuses

None

Primary voltage (Rated Voltage) (V)

7970/13800GY

Primary voltage (System Voltage) (V)

13800Y

Type

VIZ-11

Secondary voltages (V)

120 V

Ratio

66.4:1

RVF

1.1

Thermal Rating

1500

Classifications

UL

Yes