Catalog No. : 7525A51G03
Description: PT ABB 4800/120V
UPC:
Descriptors
|
Category |
ANSI Voltage Transformers |
Specifications
|
Application |
INDOOR |
|
Product Line |
URETHANE |
|
BIL (kV) |
60 kV |
|
Connection Type |
LINE-LINE |
|
Frequency (Hertz) |
60 Hz |
|
Conduit Box |
NO |
|
Metering Accuracy (only one) |
0.3Y, 1.2Z |
|
Nominal System Voltage (kV) |
5 kV |
|
Primary Fuses |
Two fuses |
|
Primary voltage (Rated Voltage) (V) |
4800/4800Y |
|
Primary voltage (System Voltage) (V) |
4800Y |
|
Type |
VIY-60 |
|
Secondary voltages (V) |
120 V |
|
Ratio |
40:1 |
|
RVF |
1.1 |
|
Thermal Rating |
1000 |
Classifications
|
UL |
Yes |