Catalog No. : 7525A37G10
Description: SCV-D 600:5 7525A37G10
UPC:
SCV-D, INDOOR application, 10 kV BIL, Nominal system voltage: 0.6 kV, Primary current: 600 Amps, Secondary current: 5 Amps, Rating factor: 2, Metering accuracy: 0.3B-1.8, Relay accuracy: C200, Frequency: 50-400 Hertz
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
ANSI Current Transformers |
Specifications
|
Application |
INDOOR |
|
Product Line |
PLASTICS |
|
BIL (kV) |
10 kV |
|
Design Form |
WINDOW |
|
Frequency (Hertz) |
60 Hz |
|
Metering Accuracy (only one) |
0.6B-2.0 |
|
Nominal System Voltage (kV) |
0.60 kV |
|
Primary Current (A) |
600 A |
|
Rating Factor |
2 |
|
Relaying Accuracy (only one) |
C200 |
|
Secondary Current (A) |
5 A |
|
Type |
SCV-D |
|
Window Size |
6.5 |
Classifications
|
UL |
No |