Catalog No. : 7525A25G01
Description: BYZ-S 50:5 - TP
UPC:
BYZ-S, INDOOR application, 10 kV BIL, Nominal system voltage: 0.6 kV, Primary current: 50 Amps, Secondary current: 5 Amps, Rating factor: 2, Metering accuracy: NONE, Relay accuracy: C10, Frequency: 25-400 Hertz
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
ANSI Current Transformers |
Specifications
|
Application |
INDOOR |
|
Product Line |
PLASTICS |
|
BIL (kV) |
10 kV |
|
Design Form |
WINDOW |
|
Frequency (Hertz) |
60 Hz |
|
Metering Accuracy (only one) |
NONE |
|
Nominal System Voltage (kV) |
0.60 kV |
|
Primary Current (A) |
50 A |
|
Rating Factor |
2 |
|
Relaying Accuracy (only one) |
C10 |
|
Secondary Current (A) |
5 A |
|
Type |
BYZ-S |
|
Window Size |
7.25 |
Classifications
|
UL |
No |