text.skipToContent text.skipToNavigation

Catalog No. : 7510S

Description:  3/4 IN X 10 FT SECTIONAL GRD ROD CU

UPC: 783786800506

Copper Clad, Pointed Sectional Ground Rod - 3/4 inch x 10 feet
View More View Less
For more info visit:  electrification.us.abb.com
  • Sectional-type ground rods have the same high quality as regular copper-bonded steel ground rods and are threaded top and bottom

Descriptors

Category

Grounding devices or assemblies

Special Features

All E-Z-Ground ground rods have a heavy uniform covering of electrolytic copper bonded to a rigid steel core

Classifications

Brand Name

Blackburn / EZGROUND

Standard

CSA

Dimensions

Length

10 ft

Size

3/4 Inch (19.0mm)

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 243372 441404 N/A 2035238 N/A
CSA 243372 441484 N/A 2035238 N/A
UL E3060 N/A KDER N/A N/A