Alternate Catalog No. : 750 T 500
Catalog No. : 750T500
Description: CU TEE MAIN/TAP 750/500
UPC: 75114335300
Tin Plated Copper Tee, Main 750 kcmil Stranded Copper, Tap 500 kcmil Stranded Copper, Main 7-7/8 inch long, Tap 3-3/8 inch long. Silver Brazed. Dimpled. 750 Dies 1 5/16 24 106 209. 500 Dies 1 TH 87 251 170 20.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made of Tin-Plated Copper for High Conductivity and Resistance to Corrosion.
- All Tees Marked with Conductor Sizes and Die References for Easy Identification
Descriptors
|
Category |
Wire or cable compression splice |
Specifications
|
Connection |
Compression |
|
Conductor Range |
Main: 750 kcmil , Tap: 500 kcmil |
|
Number Of Conductors |
3 |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Main 7-7/8 inch long, Tap 3-3/8 inch long |