Catalog No. : 750SOP-SP
Description: 35KV JUNCTION STAND OFF PLUGS
UPC: 783786831937
35kV 600 Series Deadbreak Insulated Parking Bushing, Factory assembled Stud, which is not field removable. Stand-Off Plug. Length 5.062 inch, Widest Diameter 3 inch. Epoxy.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
35 kV, 600 Amps |
Specifications
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |