Catalog No. : 750SOP
Description: 35KV 600 AMP STAND-OFF PLUG
UPC: 783786628803
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Fully rated 35kV, 600 Amp Deadbreak Insulated Parking Bushing. Allows visible external separation, isolation, and dead-ending. Stainless Steel Bracket. Hot Stick Operable. |
|
Application |
The 750SOP is inserted into the parking stand with an insulated hot stick and secured in place. Mating Elastimold 755LR/756LR deadbreak elbows can then be placed on the 750SOP to provide a fully shielded and fully submersible connection. Provisions for grounding the 750SOP mounting bracket are included. |
Specifications
|
Material |
EPDM Rubber |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
3.00 inch (76.2 mm) Diameter, 5.00 inch (127.0 mm) Length, 5.02 inch (127.6 mm) Center of Bushing to top of Eye Bolt. |
Compliance and Certifications
| RoHS | Out of scope of RoHS |