Catalog No. : 750SA
Description: STUD THREADED 600A DB 35KV
UPC: 783786635078
35kV, 600 Amp Series, Deadbreak Elbow Threaded Stud. Aluminum. Length 2.28 inch. Threaded Length each end .84 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
35kV, 600 Amps |
Specifications
|
Material |
Aluminum |
|
Temperature Rating |
90 C |
|
Connection |
Mechanical |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
Length 2.28 inch 5/8-11 UNC-2A Thread |
Documents/Support Tools
|
Sales Drawing |