Catalog No. : 750S1-CK
Description: 35KV 600A BUSHING W-CLAMP-GASKET
UPC: 75114156233
35kv, 600 Amp, Short 2-15/16 inch Shank Bushing with out Stud, with standard aluminum conductor rod, includes 5/8-11 threaded hole at elbow end, includes shipping cap, With Clamp, Gasket
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
35 kV, 600 Amps |
Specifications
|
Material |
Aluminum |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Threaded |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
2-15/16 in |