text.skipToContent text.skipToNavigation

Catalog No. : 750S1

Description:  35KV SIDEMOUNT BUSHING

UPC: 783786666058

600 Amp, Short Shank Bushing without Stud, 35kV, 2-15/16 inch long
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable accessories

Application

35 kV, 600 Amps

Specifications

Temperature Rating

-40 to +65 C

Classifications

Brand Name

Elastimold

Dimensions

Size

2-15/16 in

Compliance and Certifications

RoHS Out of scope of RoHS
TSCA TSCA Section 6(h) Compliant