Catalog No. : 750LRTPA2-FB
Description: REDUC TAP PLUG 35KV,LB,FIXED BOLT
UPC: 783786680412
35kV 600 Series Deadbreak Stick-Op Loadbreak Reducing Tap Plug, Fixed Bolt
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Fixed Bolt |
Specifications
|
Material |
EPDM Rubber |
|
Color |
Black |
|
Voltage Rating |
35 kV |
|
Amperage Rating |
600 to 200 A |
|
Insulation |
EPDM Rubber |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |