Catalog No. : 750LK-C-VB
Description: 35KV VISI LINK
UPC: 783786435913
35kV 600 Series Deadbreak Cam-Op Loadbreak Reducing Tap Plugs (Visi-Break)
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Visible Break |
Specifications
|
Material |
EPDM Rubber |
|
Voltage Rating |
35 kV |
|
Amperage Rating |
600 A |
|
Insulation |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |