Catalog No. : 750LK-B
Description: REMOVABLE LINK,35KV,LINK-OP
UPC: 783786283644
35kV 600 Series Deadbreak Cam-Op removable Link assembly.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical connector assembly |
Specifications
|
Material |
EPDM Rubber |
|
Voltage Rating |
35 kV |
|
Amperage Rating |
600 A |
|
Insulation |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |