Catalog No. : 750J4-U
Description: JUNCT, 4PT, 600A DB, 35KV W/ADJ BKT
UPC: 783786395453
35kV 600 Series Deadbreak 4-Point Junction, with adjustable bracket. Consists of Rubber Junction with Stainless Steel Mounting Plate, Back Plate and Adustable Mounting Bracket.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Application |
35 kV, 600 Amps |
Specifications
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |